IESNA:LM-63-2002
[TEST]P1437844
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6D-850-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 6xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.67A 440.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45113.4
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6283.6 6322.0 5963.0 5257.7 4860.1 4821.7 4847.3 4949.9 5155.1 5424.4 5719.3 6322.0 7642.9 9258.6 11092.4 12887.7 14272.6 15349.8 
16657.8 17542.7 18017.1 18068.4 17004.1 16003.8 15144.7 13528.9 10220.4 6937.6 5539.8 3641.9 1320.8 705.3 474.5 256.5 179.5 102.6 0.0 
6283.6 6334.8 5975.8 5283.3 4885.8 4834.5 4873.0 4975.5 5167.9 5462.8 5770.6 6334.8 7655.7 9322.7 11246.3 12926.2 14400.9 15657.6 
16786.1 17696.5 18286.4 18324.9 17158.0 16157.7 15221.6 13580.2 10412.7 7155.6 5539.8 3654.7 1320.8 730.9 487.3 269.3 179.5 102.6 0.0 
6283.6 6322.0 6001.4 5385.9 4949.9 4885.8 4924.3 5039.7 5244.8 5565.4 5924.5 6437.4 7565.9 9309.9 11207.8 13105.7 14849.7 16311.6 
17709.4 18953.3 19658.6 19902.2 19607.3 18286.4 17158.0 15875.6 12515.8 8425.1 5975.8 4065.1 1782.5 859.2 577.1 384.7 294.9 166.7 0.0 
6283.6 6334.8 6065.6 5514.1 5078.1 5026.8 5039.7 5167.9 5411.6 5770.6 6257.9 6860.6 7681.3 9233.0 11182.2 13323.7 15285.7 16991.2 
18607.0 20004.8 20992.2 21620.6 21723.1 21543.6 20710.1 19209.7 18081.3 16260.3 13067.2 8296.9 3321.3 1372.1 846.4 551.4 397.5 
192.4 0.0 
6283.6 6360.5 6155.3 5809.1 5347.4 5257.7 5309.0 5462.8 5745.0 6193.8 6796.5 7553.1 8386.6 9553.6 11220.6 13349.3 15734.5 17901.7 
19530.3 20953.7 22018.1 22736.2 23300.4 23877.5 24095.5 23659.5 22941.4 21774.4 19004.5 13477.6 7129.9 2731.4 1320.8 705.3 397.5 
192.4 0.0 
6283.6 6347.7 6245.1 6078.4 5796.3 5642.4 5745.0 6014.3 6347.7 6809.3 7514.6 8437.9 9527.9 10617.9 12015.7 13900.8 16170.5 18389.0 
20274.1 21325.6 22133.5 22967.0 23839.0 24980.3 26096.0 26955.2 27352.7 27519.4 25390.7 19363.6 11528.4 4693.4 1808.1 846.4 410.4 
179.5 0.0 
6283.6 6399.0 6360.5 6373.3 6373.3 6360.5 6463.1 6783.7 7258.1 7912.2 8720.0 9745.9 10951.3 12387.6 14029.0 15926.9 17491.4 18978.9 
20261.3 21402.6 22479.7 23556.9 25044.5 26634.6 28006.7 28481.2 27378.3 25236.8 22582.3 18414.7 11220.6 4385.7 1410.6 679.6 294.9 
89.8 0.0 
6283.6 6386.1 6437.4 6565.7 6770.9 7040.1 7463.3 7899.3 8489.2 9207.3 10156.3 11374.5 12797.9 14503.5 16388.5 18389.0 20004.8 21146.1 
22107.9 23146.6 24505.9 26044.7 27468.1 28442.7 27480.9 25442.0 22954.2 19735.5 14901.0 8617.4 4116.4 2103.1 1179.8 692.5 436.0 
153.9 0.0 
6283.6 6386.1 6514.4 6732.4 7065.8 7540.3 8168.6 8925.2 9835.7 10835.9 12015.7 13400.6 15016.4 16914.3 19068.7 21069.1 22659.3 23954.5 
24967.5 26365.3 28199.1 29981.5 31020.2 30212.4 28122.1 25826.7 22556.7 17183.6 10912.9 5668.0 3077.7 1744.0 1179.8 833.5 487.3 192.4 
0.0 
6283.6 6373.3 6501.6 6783.7 7168.4 7694.1 8386.6 9168.9 10194.7 11207.8 12464.5 13926.4 15747.4 17683.7 20004.8 22261.7 24262.2 26044.7 
27570.7 29417.3 31866.6 33828.6 34739.1 33610.6 30904.8 27173.2 22236.1 15529.4 8579.0 4372.8 2385.2 1487.5 1000.2 679.6 423.2 218.0 
0.0 
6283.6 6322.0 6450.3 6745.2 7181.2 7745.4 8399.4 9309.9 10297.3 11387.3 12708.2 14195.7 15965.4 17888.9 20171.5 22518.2 24377.6 25993.4 
27250.1 28660.7 30443.2 31469.1 31379.3 29378.8 25954.9 21928.3 17247.7 11297.6 6052.7 2987.9 1808.1 1128.5 756.6 436.0 294.9 128.2 0.0 
6283.6 6309.2 6411.8 6668.3 7053.0 7565.9 8194.3 8950.9 9899.8 10835.9 11913.1 13144.2 14554.8 16170.5 18004.3 20043.3 21902.7 23313.3 
24454.6 25647.2 26801.3 27083.4 26301.2 23723.6 20376.7 16670.7 12785.1 8271.2 4360.0 2257.0 1449.1 936.1 551.4 282.1 179.5 89.8 0.0 
6283.6 6270.7 6334.8 6514.4 6809.3 7219.7 7707.0 8271.2 8899.6 9604.9 10323.0 11143.7 12143.9 13259.6 14644.5 16234.7 17478.5 18478.8 
18876.3 18940.4 18786.5 17555.5 15221.6 11605.3 8232.7 5911.7 4244.6 2744.2 1602.9 1051.5 705.3 474.5 294.9 153.9 76.9 25.6 0.0 
6283.6 6193.8 6104.0 6091.2 6116.8 6206.6 6296.4 6347.7 6411.8 6360.5 6206.6 5963.0 5783.4 5770.6 6065.6 6463.1 6527.2 5911.7 4937.1 
4026.6 3077.7 2257.0 1769.7 1410.6 1141.3 923.3 718.1 538.6 397.5 294.9 218.0 153.9 102.6 51.3 12.8 12.8 0.0 
6283.6 6039.9 5770.6 5501.3 5244.8 4988.4 4655.0 4090.7 3372.6 2744.2 2475.0 2487.8 2654.5 2923.8 3129.0 3077.7 2628.8 2038.9 1513.2 1218.2 
1077.2 1000.2 897.7 769.4 628.4 525.8 423.2 371.9 320.6 282.1 230.8 192.4 128.2 51.3 12.8 0.0 0.0 
6283.6 5963.0 5488.5 4975.5 4462.6 3834.3 2987.9 2180.0 1846.6 1782.5 1769.7 1769.7 1795.3 1833.8 1731.2 1397.8 1051.5 884.8 782.2 692.5 641.2 
589.9 538.6 487.3 448.8 423.2 384.7 294.9 218.0 166.7 102.6 64.1 25.6 12.8 0.0 0.0 0.0 
6283.6 5860.4 5219.2 4513.9 3718.8 2795.5 1936.4 1667.1 1602.9 1526.0 1461.9 1410.6 1359.3 1282.4 1115.7 884.8 756.6 641.2 551.4 500.1 448.8 
423.2 384.7 371.9 333.4 294.9 256.5 218.0 166.7 115.4 89.8 51.3 25.6 0.0 0.0 0.0 0.0 
6283.6 5770.6 4949.9 4116.4 3141.8 2064.6 1679.9 1577.3 1500.4 1410.6 1320.8 1205.4 1102.8 987.4 846.4 730.9 628.4 538.6 474.5 436.0 397.5 371.9 
346.2 320.6 294.9 269.3 230.8 179.5 153.9 128.2 89.8 51.3 12.8 0.0 0.0 0.0 0.0 
6283.6 5655.2 4796.0 3770.1 2641.7 1769.7 1615.8 1538.8 1449.1 1359.3 1243.9 1102.8 974.6 846.4 730.9 641.2 564.2 487.3 448.8 410.4 371.9 346.2 320.6 
294.9 256.5 230.8 192.4 153.9 128.2 102.6 64.1 25.6 0.0 0.0 0.0 0.0 0.0 
6283.6 5629.6 4667.8 3590.6 2282.6 1692.7 1602.9 1526.0 1436.2 1333.7 1205.4 1077.2 936.1 807.9 692.5 602.7 538.6 474.5 423.2 384.7 346.2 320.6 282.1 
256.5 230.8 179.5 141.1 128.2 102.6 76.9 38.5 12.8 0.0 0.0 0.0 0.0 0.0 
6283.6 5616.7 4603.7 3436.7 2115.9 1679.9 1590.1 1513.2 1436.2 1333.7 1192.6 1051.5 910.5 795.1 692.5 615.5 551.4 500.1 436.0 384.7 333.4 307.8 269.3 
243.6 205.2 141.1 102.6 89.8 64.1 38.5 25.6 0.0 0.0 0.0 0.0 0.0 0.0 
6283.6 5565.4 4590.8 3449.5 2103.1 1667.1 1590.1 1513.2 1423.4 1320.8 1192.6 1051.5 923.3 807.9 705.3 628.4 564.2 500.1 436.0 384.7 333.4 307.8 269.3 
243.6 205.2 141.1 102.6 76.9 64.1 38.5 12.8 0.0 0.0 0.0 0.0 0.0 0.0 
